ZC705A

Front Internal Cabinet Harness - For IDM

SmartZone™ Intelligent Door Module (IDM) front internal harness. Cable length 39.0” (1000mm).

Specifications

Overall Length (In.)

39

Overall Length (mm)

1000

Color

Black

Application

SmartZone™ Intelligent Door Module (IDM)

ETIM Number

EC002903

Keywords

Accessories for electrical door opener

Length (mm)

1000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305611145

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0161

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1606

Resources

Specification Sheets

SmartZone™ Intelligent Door Module (IDM): PVSP123--WW-ENG

US English

Part Drawings

IDM Front Internal Cabinet Harness: 14V107LF_DC

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Related Products