obsolete

ZAEIPEXP-01-NA

Intelligent Gateway

SmartZone™ Gateway EPAX18 is used in conjunction with the Gateway EPA126 to provide an additional 18 power inputs, extending the number of PDUs that can be connected through a single IP address from 6 to 24. Dual power supply. Housed in 1 RU casing. Dimensions: 19.0" x 4.0" x 1.3" (483mm x 103mm x 32mm). NEMA power plug.

Specifications

Dimensions (In.)

19 x 4 x 1.3

Dimensions (mm)

483 x 103 x 32

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498386003

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3794

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

1.8969

Resources

Specification Sheets

Gateway EPAX18: PVSP105--WW-ENG

US English

Brochures

SmartZone™ Rack Energy Kits RKCB32--SA-IND

US English

Brochures

SmartZone™ Rack Energy Kits RKCB32--SA-FIN

US English

Specification Sheets

SmartZone™ Gateway EPA126: PVSP130--WW-ENG

US English

Brochures

SmartZone Gateway

US English

Related Products