ZAHI3-01-NA

Intelligent Gateway

SmartZone™ Gateway EPA064 supports up to four connected power monitoring devices, six environmental sensors, two access control ports and two outputs through a single IP address.Single power supply.Housed in 1 RU casing. Dimensions: 19.0in x 4.5in x 1.7in (483mm x 115mm x 44mm), NEMA power cord.

Specifications

Overall Height (mm)

44

Overall Width (In.)

4.05

Overall Width (mm)

115

Overall Length (In.)

19

Overall Length (mm)

483

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385297

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3794

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

1.8969

Resources

Catalogs

SmartZone Device Catalog

US English

Specification Sheets

Gateway EPA064: PVSP108--WW-ENG

US English

Brochures

SmartZone Gateway

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN FINNISH

US English

Brochures

SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN INDONESIAN

US English

Related Products