The SmartZone™ G5 PDU mounting bracket kit is for all dual sided PDUs (0U FULL & 0U HALF).
Color | Black |
Note | Panduit G5 Accessory |
Product Type | Dual-Sided PDU Bracket |
Sub Brand | SmartZone™ |
UPC | 61305636604 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0139 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1389 |
Part Drawings | Standard Adapter Kit - MA012 | English | |
Installation Documents | Dual-sided PDU Mounting Bracket Adapter Kit | English |