PRPC19Y-2.25-X

Retaining Clip

C19 retaining clip for power outlet units with 2.25 inch chassis.

Specifications

Application

Designed to retain the Panduit IEC power cords in 2.00" and 2.25" Panduit POU chassis

Compatibility

IEC 320 C19/C20

Material

Steel

Part Features

Eliminate accidental plug disconnection from power outlet units providing secure connections; reducing the risk of equipment downtime, Suitable for Panduit power cords and Panduit power outlet units

Type

2.25" POU Retainers

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498364577

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Specification Sheets

Power Cord Retainers - PVSP88--WW-ENG

US English

Related Products