The PDU locking power cord is IEC C14 to IEC C13. It is 2 feet (0.6m) long. The power cord is black and includes 10 per package.
Color | Black |
Connector Type | IEC60320 C13 |
Overall Length (ft.) | 2 |
Overall Length (m) | 0.6 |
Plug Type | IEC60320 C14 |
Product Type | Dual-Locking Power Cord |
Sub Brand | SmartZone™ |
Standards Met | UL, CE, VDE, TUV Approved |
UPC | 61305633513 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2053 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | SmartZone™ G5 Locking and Standard IT Power Cords Specification Sheet PUSP27--WW-ENG | English | |
Specification Sheets | Cables de Alimentación SmartZone™ G5 Estándar y con Bloqueo para TI Hoja de Especificaciones PUSP27--WW-SPA | Spanish (Español) | |
Part Drawings | Locking Power Cord Part Drawing 02416LPC_DC | English | |
Brochures | SmartZone™ G5 Intelligent PDUs | English | |
Manuals | Smart Zone G5 PDU User Manual | English | |
Selection Guides | Smart Zone G5 International Pocket Guide | UK English |