NPCA01X

Power Cords

Non-Locking Power Cord, IEC C14 to IEC C13 - 2 feet (0.6 meters)

Specifications

Amperage (A)

10

Overall Length (ft.)

2

Overall Length (m)

0.6

Color

Red

Plug Type

IEC 60320 C14

Connector Type

IEC60320 C14

Standards Met

cUL, VDE, PSE (Japan), CCC (China), KC (S. Korea), SAA (Australia / New Zealand), CE Approved

Length (ft.)

2.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305636704

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone™ G5 Locking and Standard IT Power Cords

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Selection Guides

Smart Zone G5 North America Pocket Guide

US English

Selection Guides

Smart Zone G5 International Pocket Guide

US English

Related Products