NPCA03X

Power Cords

Non-Locking Power Cord, IEC C14 to IEC C13 - 4 feet (1.2 meters)

Specifications

Amperage (A)

10

Overall Length (ft.)

4

Overall Length (m)

1.2

Color

Red

Plug Type

IEC 60320 C14

Connector Type

IEC60320 C14

Standards Met

cUL, VDE, PSE (Japan), CCC (China), KC (S. Korea), SAA (Australia / New Zealand), CE Approved

Length (ft.)

4.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305636707

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Specification Sheets

SmartZone™ G5 Locking and Standard IT Power Cords

US English

Selection Guides

Smart Zone G5 International Pocket Guide

US English

Selection Guides

Smart Zone G5 North America Pocket Guide

US English

Related Products