Non-Locking Power Cord, IEC C20 to IEC C19 - 2 feet (0.6 meters), 10 Pack, Blue.
Color | Blue |
Connector Type | IEC60320 C19 |
Overall Length (ft.) | 2 |
Overall Length (m) | 0.6 |
Plug Type | IEC60320 C20 |
Product Type | Non-Locking Power Cord |
Sub Brand | SmartZone™ |
Standards Met | cUL, VDE, PSE (Japan), CCC (China), KC (S. Korea), SAA (Australia / New Zealand), CE Approved |
UPC | 61305636765 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | SmartZone™ G5 Locking and Standard IT Power Cords Specification Sheet PUSP27--WW-ENG | English | |
Specification Sheets | Cables de Alimentación SmartZone™ G5 Estándar y con Bloqueo para TI Hoja de Especificaciones PUSP27--WW-SPA | Spanish (Español) | |
Part Drawings | Locking Power Cord Part Drawing 02416LPC_DC | English | |
Brochures | SmartZone™ G5 Intelligent PDUs | English | |
Manuals | Smart Zone G5 PDU User Manual | English | |
Selection Guides | Smart Zone G5 North America Pocket Guide | English |