P515C13GY3

Power Cords

Power cord, 3.00 ft. length (950.0mm), gray, NEMA 5-15 to IEC C13.

Specifications

Amperage (A)

10

Overall Length (In.)

37.4

Overall Length (ft.)

3

Overall Length (m)

0.9

Overall Length (mm)

950

Outside Diameter (In.)

0.25

Outside Diameter (mm)

6.3

Color

Gray

Plug Type

NEMA 5-15

Connector Type

IEC 320 C13

Standards Met

UL, CSA, cUL

Application

Power cords are compatible with the POUs and used to energize active equipment in an efficient manner

BMEcat - Weight (g)

111.0

Voltage

125V AC

Weight (g)

111.0

Weight (lb)

0.24

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364530

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Part Drawings

Customer Drawing NEMA 5-15P to IEC60320-C13

US English

Specification Sheets

Power Outlet Unit Power Cords D-WASP27--WW-ENG

US English

Related Products