P515C13GY6

Power Cord

Power cord, 6.00 ft. length (1830.0mm), gray, NEMA 5-15 to IEC C13, RoHS compliant.

Specifications

Overall Length (ft.)

6

Overall Length (mm)

1830

Outside Diameter (In.)

0.25

Outside Diameter (mm)

6.3

Color

Gray

Plug Type

NEMA 5-15

Connector Type

IEC 320 C13

Standards Met

UL, CSA, cUL

Length (ft.)

6.00

Amps

10

Application

Power cords are compatible with the POUs and used to energize active equipment in an efficient manner

Voltage

125V AC

Weight (g)

165.0

Weight (lb)

0.36

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364531

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Specification Sheets

Power Outlet Unit Power Cords D-WASP27--WW-ENG

US English

Part Drawings

Customer Drawing NEMA 5-15P to IEC60320-C13

US English

Related Products