PC14C13BL3

Power Cord

Power cord, 3.30 ft. length (1000.0mm), black, IEC C14 and IEC C13.

Specifications

Color

Black

CSA Certified

Yes

Length (ft.)

3.30

Length (mm)

1000.0

Amps

10

Application

Power cords are compatible with the POUs and used to energize active equipment in an efficient manner

CE Compliant

Yes

Connector Type

IEC 320 C13

Outside Diameter (In.)

0.33

Outside Diameter (mm)

9.14

Plug Type

IEC 320 C14

Standards Met

VDE, CE, UL, CSA or cUL

Voltage

250V AC

Weight (g)

140.0

Weight (lb)

0.31

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498319803

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0231

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2315

Resources

Catalog Cut Sheets

PVQ-RD Product Page

US English

Part Drawings

C-13 To C-14 Power Cords

US English

Specification Sheets

Power Outlet Unit Power Cords D-WASP27--WW-ENG

US English

Part Drawings

Plug Retention Device Kit, SS-41985 (R)

US English

Related Products