PC14C13GY5

Power Cord

Power cord, 5.00 ft. length (1500.0mm), gray, IEC C14 to IEC C13.

Specifications

Color

Gray

Length (ft.)

5.00

Length (mm)

1500.0

Amps

10

Application

Power cords are compatible with the POUs and used to energize active equipment in an efficient manner

Connector Type

IEC 320 C13

Length (m)

1.52

Outside Diameter (In.)

0.33

Outside Diameter (mm)

9.14

Plug Type

IEC 320 C14

Standards

VDE, CE, UL, CSA or cUL

Voltage

250V AC

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364020

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2839

Resources

Part Drawings

C-13 to C-14 Power Cords

US English

Specification Sheets

Power Outlet Unit Power Cords D-WASP27--WW-ENG

US English

Related Products