PC14C13GY5-X

Power Cord

Power cord, 5.00 ft. length (1500.0mm), gray, IEC C14 to IEC C13, 10 per pkg.

Specifications

Overall Length (ft.)

5

Overall Length (m)

1.52

Overall Length (mm)

1500

Outside Diameter (In.)

0.33

Outside Diameter (mm)

9.14

Color

Gray

Plug Type

IEC 320 C14

Connector Type

IEC 320 C13

Standards Met

VDE, CE, UL, CSA or cUL

Length (ft.)

5.00

Amps

10

Application

Power cords are compatible with the POUs and used to energize active equipment in an efficient manner

Voltage

250V AC

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364004

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1563

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Power Outlet Unit Power Cords D-WASP27--WW-ENG

US English

Part Drawings

C-13 to C-14 Power Cords

US English

Related Products