obsolete

PC20C19GY5

Power Cords

Power cord, 5.00 ft. length (1500.0mm), gray, IEC C20 to IEC C19.

Specifications

Amperage (A)

15

Overall Length (In.)

59.1

Overall Length (ft.)

5

Overall Length (m)

1.5

Overall Length (mm)

1500

Outside Diameter (In.)

0.37

Outside Diameter (mm)

9.4

Color

Gray

Plug Type

IEC 320 C20

Connector Type

IEC 320 C19

Standards Met

VDE, CE, UL, CSA or cUL

Application

Power cords are compatible with the POUs and used to energize active equipment in an efficient manner

BMEcat - Weight (g)

317.0

Voltage

250V AC

Weight (g)

317.0

Weight (lb)

0.70

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364463

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0637

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6370

Resources

Part Drawings

Customer Drawing - IEC60320-C20 - IEC60320-C19

US English

Specification Sheets

Power Outlet Unit Power Cords D-WASP27--WW-ENG

US English

Related Products