CMRPSH20CMTL

Horizontal Power Outlet Unit

The 20A, 120V horizontal power strip in black has 10 NEMA 5-20R receptacles. It features one 20A thermal breaker, a red LED current monitor, and a 10' (3m) power cord with a NEMA L5-20P twist-lock plug. It is UL and c-UL listed and measures 1.7H x 19.0W x 4.5D (43mm x 483mm x 114mm). It is sold individually.

Specifications

Mount Orientation

Horizontal

Plug Type

NEMA L5-20P

Input Voltage (V)

120

Amperage (A)

20

Receptacle Type

NEMA 5-20R Duplex

Output Voltage (V)

120

Number of Rack Spaces

1

Overall Depth (In.)

4.5

Overall Depth (mm)

114.3

Overall Height (In.)

1.72

Overall Height (mm)

43.7

Overall Width (In.)

17

Overall Width (mm)

431.8

Surge Suppression

No

Rack PDU Type

Basic Rack PDU with Local Meter

Monitoring

Local Meter

Remote Outlet Switching

No

Number of Outlets

10

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

Amps

20A

Cable Length (m)

3

Length (In.)

22.00

UL Recognized

Yes

Voltage

120V

Voltage Type

Single Phase

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332990

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4403

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products