CMRPSH20STL

Horizontal Power Outlet Unit

The 20A, 120V horizontal power strip in black has 10 NEMA 5-20R receptacles. It features one 20A thermal breaker, a red LED surge suppression indicator, and a 10' (3m) power cord with a NEMA L5-20P twist-lock plug. It is UL and c-UL listed and measures 1.7H x 17.0W x 3.8D (44mm x 431mm x 95mm). It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

20A

Input Voltage

120V - Single Phase

Plug Type

NEMA L5-20P

Output Voltage

120V

Receptacle Type

NEMA 5-20R Duplex

Total Number of Outlets

10

Depth (In.)

3.75

Depth (mm)

95.3

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

Yes

Amps

20A

Cable Length

3

Length (In.)

22.00

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357135

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4552

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Part Drawings

1 RU Horizontal (10) 5-20R Power Outlet Unit - CMRPSH20STL DXF

US English

Part Drawings

1 RU Horizontal (10) 5-20R Power Outlet Unit - CMRPSH20STL

US English

Part Drawings

1 RU Horizontal (10) 5-20R Power Outlet Unit - CMRPSH20STL DWG

US English

Related Products