CMRPSVD20TL

Vertical Power Outlet Unit

The dual 20A, 120V vertical power strip in black has 10 NEMA 5-20R receptacles per circuit. It features two 20A thermal breakers and two 15' (4.57m) power cords with NEMA L5-20P twist-lock plugs. It is UL and c-UL listed and measures 66.3H x 1.9W x 1.3D (1683mm x 47mm x 33mm). It is sold individually.

Specifications

CE Compliant

No

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

20A

Input Voltage

120V - Single Phase

Plug Type

(2) NEMA L5-20P

Output Voltage

120V

Receptacle Type

NEMA 5-20R Duplex

Total Number of Outlets

20

Depth (In.)

1.34

Depth (mm)

34.0

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

1.75

Width (mm)

44.5

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

20A

Cable Length

4.57

Length (In.)

68.00

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498308873

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4848

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Panduit POU Installation Guidelines - CM519

US English

Part Drawings

CMRPSVD20TL Power Strip

US English

Specification Sheets

Power Strips: WW-RKSP25

US English

Related Products