H1M1B1L2N10AXA0

Horizontal Power Outlet Unit

The 30A, single-phase 208V horizontal basic rack PDU with local meter in black has 10 IEC C-13 receptacles. It features an LCD display, two 20A double-pole magnetic breaker on-off switches, and a 10' (3m) NEMA L6-30P input cord. It measures 1.73H x 17.0W x 8.84D (44mm x 432mm x 225mm). It is sold individually.

Specifications

Rack PDU Type

Basic with Local Meter Rack PDU

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

30A

Input Voltage

208V - Single Phase

Plug Type

NEMA L6-30P

Output Voltage

208V

Receptacle Type

10 IEC C-13

Total Number of Outlets

10

Depth (In.)

8.84

Depth (mm)

224.5

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

No

Amps

30A

Application

Distribute power to active equipment within racks and cabinets.

Length (In.)

23.25

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

Standards

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

UL Recognized

Yes

Voltage

250V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392758

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8477

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Basic with Local Meter PDU (10) C13: 12V092BV-DC

US English

Manuals

Basic Rack PDU with Local Monitor User Manual

US English

Specification Sheets

Basic and Basic with Local Meter Rack PDUs: PVSP120--WW-ENG

US English

Related Products