HB0D2C3BN09N1

Horizontal Power Outlet Unit

The 48A, single-phase 230V horizontal power strip in black has nine IEC C-19 receptacles. It features one 16A double-pole magnetic breaker with on-off switch and integral switch guard and a 10' (3m) power cord with an IEC 60309 - 2P+ E pin in-sleeve connector. It complies with IEC 60950-1, EN 55022, and EN 55024 and is CE Marked. It measures 1.7H x 17.0W x 6.5D (43mm x 432mm x 165mm). It is sold individually.

Specifications

CE Compliant

Yes

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

48A

Input Voltage

230V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Watertight

Output Voltage

230V

Receptacle Type

IEC C-19

Total Number of Outlets

9

Depth (In.)

6.50

Depth (mm)

165.1

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

No

Amps

48a

Cable Length

3

Length (In.)

20.00

UL Recognized

No

Voltage

230V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341037

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1620

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Power Strip - HB0D2C3BN09N1

US English

Installation Documents

Panduit POU Installation Guidelines - CM520

US English

Related Products