NKM5E6PP

Media Distribution Data Hub

Media distribution data hub with Category 5e performance that distributes media and data to up to six different locations; includes front-side 110 punchdown terminations.

Specifications

Module Type

Keystone

Height (mm)

56.1

Note

Discontinued No Replacement

UL Recognized

Yes

Voltage

NA

Width (mm)

73.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498309825

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1174

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.1740

Resources

Part Drawings

Netkey Media Distribution Category 5E Data Hub NKNKM5E6PP--ENG

US English

Data Sheets

Media Distribution NetKey Category 5e Data Hub: WW-NKDS01

US English

Line Cards

NetKey Cabling System

UK English

Installation Documents

Media Distribution NetKey Category 5e Data Hub

US English

Part Drawings

Part Drawing, NKM5E6PP.dxf

US English

Part Drawings

Part Drawing, NKM5E6PP.dwg

US English

Line Cards

NetKey Cabling System

UK English

Related Products