P12B46M

Horizontal Basic Power Distribution Unit

SmartZone™ G5 Basic PDU - 20A, 208V horizontal single phase PDU has (12) C13 receptacles, a 10' (3m) power cord with a NEMA L6-20P plug, and measures 1.6"H x 17.5"W x 2.0"D (40.6mm x 444.5mm x 50.8). UL Listed. Color: Black

Specifications

Mount Orientation

Horizontal

Plug Type

NEMA L6-20P

Input Voltage (V)

208

Amperage (A)

20

Receptacle Type

IEC C-13

Output Voltage (V)

208

Number of Rack Spaces

1

Overall Depth (In.)

2

Overall Depth (mm)

50.8

Overall Height (In.)

1.6

Overall Height (mm)

40.6

Overall Width (In.)

17.5

Overall Width (mm)

444.5

Surge Suppression

No

Color

Black

Amps

20 Amp

Cable Length (m)

3

Input Power Range (kW)

3.2175

Monitoring

None

Note

NA Only

Number of Outlets

12

Rack PDU Type

Basic Rack PDU

Remote Outlet Switching

No

Tool-Less Button Spacing (In.)

12.25

Tool-Less Button Spacing (mm)

311.15

UL Listed

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626334

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0938

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

SmartZone G5 PDU Installation Guide

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Selection Guides

Smartzone G5 Basic Pocket Guide - PUCB09--SA-ENG

US English

Flyers

Smartzone G5 Flyer - PUFL03--SA-ENG

US English

Specification Sheets

SmartZone G5 Basic PDU Specification Sheet - PUSP26--WW-ENG

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Part Drawings

Basic Part Drawing : P12B46M_DC

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Related Products