P30B25M

Vertical Basic Power Distribution Unit

The 30A, 208V vertical 3 Phase WYE PDU has (24) C13, (3) C19, and (3) 5-20R receptacles, a 10' (3m) power cord with a NEMA L21-30P plug, and measures 58.7"L x 2.0"W x 2.1"D (1491mm x 50.8mm x 53.3mm). UL Listed. Color: Black

Specifications

CE Compliant

No

Cable Length

3

Color

Black

Current Rating (Amps)

30A

Depth (In.)

2.10

Depth (mm)

53.3

Height (In.)

32.20

Height (mm)

817.9

Input Voltage

208V - 3 Phase WYE

Monitoring

None

Mount Orientation

Vertical

No. of Rack Spaces

0

Output Voltage

208V

Plug Type

NEMA L21-30P

Rack PDU Type

Basic Rack PDU

Receptacle Type

IEC C-13 and IEC C-19

Remote Outlet Switching

No

Surge Suppression

No

Total Number of Outlets

30

UL Listed

Yes

Voltage

208V

Width (In.)

2.00

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626383

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5741

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Basic Power Distribution Units (PDUs): PUSP26--SA-ENG

US English

Flyers

Basic PDU:PUFL03--SA-ENG

US English

Selection Guides

Basic PDU Pocket Guide: PVCB09--SA-ENG

US English

Part Drawings

Basic Series PDU: P30B25M-DC

US English

Related Products