P42B11M

Vertical Basic Power Distribution Unit

SmartZoneā„¢ G5 Basic PDU - 32A, 230V vertical 3 Phase Wye PDU has (30) C13 and (12) C19 receptacles, a 10' (3m) power cord with an IEC 60309 3P+N+E 6h 32A plug, and measures 68.9"L x 2.0"W x 2.1"D (1750.1mm x 50.8mm x 53.3mm). CE Compliant. Color: Black

Specifications

Amps

32 Amp

CE Compliant

Yes

Cable Length

3

Color

Black

Current Rating (Amps)

32A

Depth (In.)

2.10

Depth (mm)

53.3

Height (In.)

68.90

Height (mm)

68.9

Input Power Range (kW)

21.45

Input Voltage

230V - 3 Phase WYE

Monitoring

None

Mount Orientation

Vertical

No. of Rack Spaces

0 Full

Note

EMEA Only

Output Voltage

230V

Plug Type

IEC 60309 3P+N+E 6h 32A

Rack PDU Type

Basic Rack PDU

Receptacle Type

IEC C-13 and IEC C-19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.20

Tool-Less Button Spacing (mm)

1554.48

Total Number of Outlets

42

UL Listed

No

Voltage

230V

Width (In.)

2.20

Width (mm)

56.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626476

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.8056

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

SmartZone G5 PDU Installation Guide

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Flyers

Smartzone G5 Flyer - PUFL03--SA-ENG

US English

Selection Guides

Smartzone G5 Basic Pocket Guide - PUCB09--SA-ENG

US English

Part Drawings

Basic Series PDU: P42B11M-DC

US English

Brochures

SmartZone G5 Brochure - PUCB13--SA-ENG

US English

Specification Sheets

SmartZone G5 Basic PDU Specification Sheet - PUSP26--WW-ENG

US English

Related Products