P48B45M

Vertical Basic Power Distribution Unit

SmartZone™ G5 Basic PDU - 32A, 230V vertical 3 Phase Wye PDU has (30) C13 and (6) C19 receptacles, a 10' (3m) power cord with an IEC 60309 2P+E 6h 63A plug, and measures 71.7"L x 2.0"W x 4.4"D (1821.2mm x 50.8mm x 111.8mm). CE Compliant. Color: Black

Specifications

Mount Orientation

Vertical

Plug Type

IEC 60309 3P+N+E 6h 32A

Input Voltage (V)

230

Amperage (A)

32

Receptacle Type

IEC C-13 and IEC C-19

Output Voltage (V)

230

Overall Depth (In.)

4.4

Overall Depth (mm)

111.8

Overall Height (In.)

71.7

Overall Height (mm)

1821.2

Overall Width (In.)

2

Overall Width (mm)

50.8

Surge Suppression

No

Color

Black

Amps

32 Amp

CE Compliant

Yes

Cable Length (m)

3

Input Power Range (kW)

21.45

Monitoring

None

Note

EMEA Only

Number of Outlets

48

Rack PDU Type

Basic Rack PDU

Remote Outlet Switching

No

Tool-Less Button Spacing (In.)

61.20

Tool-Less Button Spacing (mm)

1554.48

UL Listed

No

Voltage

230V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626590

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2569

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Flyers

Smartzone G5 Flyer - PUFL03--SA-ENG

US English

Selection Guides

Smartzone G5 Basic Pocket Guide - PUCB09--SA-ENG

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Specification Sheets

SmartZone G5 Basic PDU Specification Sheet - PUSP26--WW-ENG

US English

Installation Documents

SmartZone G5 PDU Installation Guide

US English

Part Drawings

Basic Part Drawing : P48B45M_DC

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Related Products