obsolete

QN1B1L2BN0861J

Vertical Power Outlet Unit

Vertical power strip 30 A, 208V, 6 IEC C-13 and 2 IEC C-19 receptacles, with red LED current monitor, RJ-45 Ethernet port with two RJ12 remote environmental ports, red LED current monitor and remote display port.

Specifications

CE Compliant

No

Rack PDU Type

Monitored Rack PDU

Monitoring

Aggregate Power Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

200V - Single Phase

Plug Type

JIS C8303 L6-30P

Output Voltage

200V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

8

Depth (In.)

2.25

Depth (mm)

57.2

Height (In.)

33.00

Height (mm)

838.2

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

31.50

Tool-Less Button Spacing (mm)

800.1

No. of Rack Spaces

0

Surge Suppression

No

Amps

30A

Length (In.)

37.50

UL Recognized

Yes

Voltage

200V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498366326

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1068

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products