obsolete

V1B2B1L2N30AHA0

Vertical Power Outlet Unit

The 30A, single-phase 208V vertical basic rack PDU in black has 24 IEC C-13 and six IEC C-19 receptacles. It features a 10' (3m) NEMA L6-30P input cord. It measures 70H x 2.5W x 2.36D (1778mm x 64mm x 60mm). It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Single Phase

Plug Type

NEMA L6-30P

Output Voltage

208V

Receptacle Type

24 IEC C-13/6 IEC C-19

Total Number of Outlets

30

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1778.0

Width (In.)

2.50

Width (mm)

63.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

Amps

30A

Application

Distribute power to active equipment within racks and cabinets.

Length (In.)

72.50

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

Standards

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

UL Recognized

Yes

Voltage

250V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394710

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Basic PDU (24) C13 & (6) C19 PUV1B2B1L2N30AHA0--ENG

US English

Specification Sheets

Vertical Power Outlets: PVSP120--WW-ENG

US English

Related Products