VB1A1P3BN30P1

Vertical Power Outlet Unit

The 30A, 208V three-phase wye vertical power strip in black has 24 IEC C-13 and six IEC C-19 receptacles. It features three 20A double-pole magnetic breaker on-off switches with integral switch guard, a red LED current monitor, and a 10' (3m) power cord with a NEMA L21-30P twist-lock plug. It is UL and c-UL listed and measures 66.3H x 2.0W x 2.0D (1683mm x 51mm x 51mm). The breaker doghouse adds 1.44 (87.4mm) to the overall depth. It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU with Local Meter

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Three Phase WYE

Plug Type

NEMA L21-30P

Output Voltage

120V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

30

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

30A/3 Phase WYE

Cable Length

3

Length (In.)

71.50

UL Recognized

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332372

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.0482

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Metered Power Strip - VB1A1P3BN30P1

US English

Catalog Cut Sheets

CMRPSH15 Product Page

US English

Installation Documents

Panduit POU Installation Guidelines - CM519

US English

Part Drawings

Metered Power Strip - VB1A1P3BN30P1

US English

Related Products