GM-A0308BL

Power Outlet Units

SmartZone™ Gateway-Enabled Rack PDU, vertical power strip, 32A, three phase WYE, 230/400V, (12) C-13 locking and (12) C-19 locking receptacles, 10' (3M) input cord. Dimensions: 65"H x 2.5"W x 2.4"D (1645mm x 64mm x 60mm).

Specifications

CE Compliant

Yes

Color

Black

Depth (In.)

2.40

Depth (mm)

60.0

Height (In.)

65.00

Height (mm)

1645.0

No. of Rack Spaces

0

Product Type

Power Outlet Units

UL Listed

Yes

Width (In.)

2.50

Width (mm)

64.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305610812

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2840

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SMARTZONE GATEWAY-ENABLED M SERIES RACK PDU GM-A0308BL

US English

Specification Sheets

SmartZone™ Gateway-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP116--WW-ENG

US English

Related Products