GMPO-A0275BL

Power Outlet Units

SmartZone™ Gateway-Enabled Rack PDU for per outlet monitoring, horizontal 1RU, 16 A, single phase, 230V, 6 IEC C-13 and 2 IEC C-19 locking receptacles, IEC 60309-6H 2P+E plug, LCD display, with serial port for connection to Gateway. Dimensions: 1.73"H x 17.0"W x 8.84"D (44mm x 432mm x 225mm).

Specifications

Amps

16

CE Compliant

Yes

Color

Black

Current Rating (Amps)

16A

Depth (In.)

8.84

Depth (mm)

224.5

Height (In.)

1.72

Height (mm)

43.7

Input Power Range (kW)

1.0-5.0kW

Input Voltage

230V - Single Phase

Monitoring

Aggregate and Per Outlet Current Monitoring

Mount Orientation

Horizontal

No. of Rack Spaces

1

Output Voltage

230V

Plug Type

IEC 60309-6H 2P+E plug

Rack PDU Type

Monitored Per Outlet Rack PDU

Receptacle Type

6 IEC C-13/2 IEC C-19 locking receptacles

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

None

Tool-Less Button Spacing (mm)

None

Total Number of Outlets

8

UL Listed

No

Width (In.)

17.00

Width (mm)

431.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300255

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8477

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

SmartZone Power Management Solutions: PVCB001--SA-ENG

US English

Specification Sheets

SmartZone™ Gateway-Enabled MPO Series Rack PDU: PVSP117--SA-ENG

US English

Part Drawings

Smartzone Gateway Enabled MPO Series Rack PDU: AA0275CP-DC

US English

Related Products