GMSPO-A0290BL

Power Outlet Units

SmartZone Gateway-Enabled Rack PDU for aggregate and per outlet power monitoring with switching, vertical 1RU, 32 A, single phase, 230V, 18 IEC C-13 and 6 IEC C-19 locking, IEC-60309-6H 2P+E plug, with serial port for connection to Gateway. Dimensions: 70"H x 3.25"W x 2.36"D (1778mm x 82mm x 60mm).

Specifications

Amps

32

Mount Orientation

Vertical

CE Compliant

Yes

Color

Black

Current Rating (Amps)

32A

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1778.0

Input Power Range (kW)

5.0-10.0kW

Input Voltage

230V - Single Phase

Monitoring

Monitored and Switched Per Outlet Rack PDU

No. of Rack Spaces

None

Output Voltage

230V

Plug Type

IEC 60309 - 6H 2P+E plug

Rack PDU Type

Monitored and Switched Per Outlet

Receptacle Type

18 IEC C-13/6 IEC C-19 locking receptacles

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

Total Number of Outlets

24

UL Listed

No

Width (In.)

2.50

Width (mm)

63.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302933

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

SmartZone Power Management Solutions: PVCB001--SA-ENG

US English

Specification Sheets

SmartZoneā„¢ Gateway-Enabled MSPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring): PVSP121--WW-ENG

US English

Part Drawings

Smartzone Gateway Enabled MSPO Series Rack PDU: AA0290CP-DC

US English

Related Products