P06D38M

Horizontal Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Input (MI Series) Rack PDU, 16 A 3-Phase, 230-415V, (6) C19) receptacles, IEC 60309 3P+N+E 6h 16A plug and measures 1.713"L x 17.461"W x 7.8"D (43.2mm x 444.5mm x 198.1mm). Color: Black

Specifications

Amps

16

Application

Manages and distributes power to multiple rack or cabinet

Cable Length

3

Color

Black

Cord Length (m)

3.0

Current Rating (Amps)

16A

Depth (In.)

7.80

Depth (mm)

198.1

Height (In.)

1.71

Height (mm)

43.2

Input Power Range (kW)

10.72

Input Voltage

230-415V 3-Phase

Length (In.)

1.71

Length (mm)

43.2

Monitoring

Monitored Input

Mount Orientation

Horizontal

No. of Rack Spaces

1

Note

CE Approved

Number of Receptacles

6

Output Voltage

230-415V

Phase

3

Plug Type

IEC 60309 3P+N+E 6h 16A

Rack PDU Type

Monitored Input

Receptacle Type

(6) C19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

5

Tool-Less Button Spacing (mm)

127

Total Number of Outlets

6

UL Listed

No

Voltage

230-415V

Width (In.)

17.46

Width (mm)

444.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631778

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.6362

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Smartzone G5 International Pocket Guide - PUCB14--SA-UKE

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Part Drawings

Smartzone™ G5 Intelligent Power Distribution Unit (iPDU) Monitored Input (MI Series): P06D38M_DC

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Installation Documents

G5 PDU Installation Guide

US English

Related Products