P08E18M

Horizontal Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Switched (MS Series) Rack PDU, 20 A Single Phase, 100-240V, (8) C-13 receptacles, NEMA L6-20P plug and measures 1.73"L x 17.461"W x 7.8"D (43.2mm x 444.5mm x 198.1mm). Color: Black

Specifications

Amps

20

Application

Manages and distributes power to multiple rack or cabinet

Cable Length

3

Color

Black

Cord Length (m)

3.0

Current Rating (Amps)

20A

Depth (In.)

7.80

Depth (mm)

198.1

Height (In.)

1.713

Height (mm)

43.2

Input Voltage

100-240V Single Phase

Keywords

iPDU

Length (In.)

1.71

Length (mm)

43.2

Monitoring

Monitored Switched

Mount Orientation

Horizontal

No. of Rack Spaces

1

Note

UL Certified

Number of Receptacles

8

Output Voltage

100-240V

Phase

1

Plug Type

NEMA L6-20P

Rack PDU Type

Monitored Switched

Receptacle Type

(8)C13

Remote Outlet Switching

Yes

Sub Brand

SmartZone™ G5

Surge Suppression

No

Tool-Less Button Spacing (In.)

5.00

Tool-Less Button Spacing (mm)

127.0

Total Number of Outlets

8

UL Listed

Yes

Voltage

100-240V

Width (In.)

17.46

Width (mm)

444.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631699

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.6362

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Part Drawings

Smartzone™ G5 Intelligent Power Distribution Unit (iPDU) Monitored Switched (MS Series): P08E18M_DC

US English

Brochures

SmartZone G5 Brochure - PUCB13--SA-ENG

US English

Installation Documents

G5 PDU Installation Guide

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Related Products