P16B41M

Horizontal Basic Power Distribution Unit

The 30A, 120V horizontal single phase PDU has (16) 5-20R receptacles, a 10' (3m) power cord with a NEMA L5-30P plug, and measures 3.4"H x17.5"W 7.8"D (86.4mm x 444.5mm x 198.1mm). UL Listed. Color: Black

Specifications

CE Compliant

No

Cable Length

3

Color

Black

Current Rating (Amps)

30A

Depth (In.)

7.80

Depth (mm)

198.1

Height (In.)

3.40

Height (mm)

86.4

Input Voltage

120V - Single Phase

Monitoring

None

Mount Orientation

Horizontal

No. of Rack Spaces

2

Output Voltage

120V

Plug Type

NEMA L5-30P

Rack PDU Type

Basic Rack PDU

Receptacle Type

5-20R

Remote Outlet Switching

No

Surge Suppression

No

Total Number of Outlets

16

UL Listed

Yes

Voltage

120V

Width (In.)

17.50

Width (mm)

444.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626343

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7500

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Basic Power Distribution Units (PDUs): PUSP26--SA-ENG

US English

Flyers

Basic PDU:PUFL03--SA-ENG

US English

Part Drawings

Basic Series PDU: P16B41M-DC

US English

Selection Guides

Basic PDU Pocket Guide: PVCB09--SA-ENG

US English

Related Products