P1T2B1L2N08ATA0

Horizontal Power Outlet Unit

SmartZone™ 30 A Single Phase Horizontal Rack PDU, 208V, 6 IEC C-13 and 2 IEC C-19 locking receptacles, NEMA L6-30P plug.

Specifications

Application

Safely and efficiently manages and distributes power to multiple rack or cabinet devices via a single power connector.

CE Compliant

Yes

Color

Black

Current Rating (Amps)

30A

Depth (In.)

8.84

Depth (mm)

225.00

Height (In.)

1.73

Height (mm)

44.0

Input Voltage

208V - Single Phase

Monitoring

Monitored Per Outlet

Mount Orientation

Horizontal

Output Voltage

208V

Part Features

Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental monitoring, Integrated locking receptacle and Customizable configurations

Rack PDU Type

Monitored Per Outlet Rack PDU

Standards

EC C-13, IEC C-19, IEC 60309-6H

Total Number of Outlets

8

Width (In.)

17.00

Width (mm)

432.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302592

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8477

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

HORIZONTAL, MIXED (6) LOCKING C13 & (2) LOCKING C19

US English

Specification Sheets

SSmartZone™ Network-Enabled MPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring): PVSP111--WW-ENG

US English

Related Products