P20B40M

Vertical Basic Power Distribution Unit

The 32A, 230V vertical single phase PDU has (20) C13 receptacles, a 10' (3m) power cord with an IEC 60309 2P+E 6h 32A plug, and measures 32.2"L x 2.0"W x 2.1"D (817.9mm x 50.8mm x 53.3mm). CE Compliant. Color: Black

Specifications

CE Compliant

Yes

Cable Length

3

Color

Black

Current Rating (Amps)

32A

Depth (In.)

2.10

Depth (mm)

53.3

Height (In.)

32.20

Height (mm)

817.9

Input Voltage

230V - Single Phase

Monitoring

None

Mount Orientation

Vertical

No. of Rack Spaces

0

Note

EMEA Only

Output Voltage

230V

Plug Type

IEC 60309 2P+E 6h 32A

Rack PDU Type

Basic Rack PDU

Receptacle Type

IEC C-13 and IEC C-19

Remote Outlet Switching

No

Surge Suppression

No

Total Number of Outlets

30

UL Listed

Yes

Voltage

230V

Width (In.)

2.00

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626374

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Flyers

Basic PDU:PUFL03--SA-ENG

US English

Specification Sheets

Basic Power Distribution Units (PDUs): PUSP26--SA-ENG

US English

Part Drawings

Basic Series PDU: P20B40M-DC

US English

Selection Guides

Basic PDU Pocket Guide: PVCB09--SA-ENG

US English

Related Products