P24D23M

Vertical Intelligent Power Distribution Unit

SmartZoneā„¢ G5 Monitored Input (MI Series) Rack PDU, 30 A Single Phase, 100-240V, (24) 5-20R receptacles, NEMA L5-20P plug and measures 58.661"L x 2.047"W x 2.1"D (1491mm x 50.8mm x 53.3mm). Color: Black

Specifications

Amps

30

Application

Manages and distributes power to multiple rack or cabinet

Cable Length

3

Color

Black

Cord Length (m)

3.0

Current Rating (Amps)

30A

Depth (In.)

2.10

Depth (mm)

53.3

Height (In.)

58.66

Height (mm)

1491

Input Voltage

100-240V Single Phase

Length (In.)

58.66

Length (mm)

1491

Monitoring

Monitored Input

Mount Orientation

Vertical

No. of Rack Spaces

0U MID

Note

UL Certified

Number of Receptacles

24

Output Voltage

100-240V

Phase

1

Plug Type

NEMA L5-30P

Rack PDU Type

Monitored Input

Receptacle Type

(24) 5-20R

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

49.00

Tool-Less Button Spacing (mm)

1244.6

Total Number of Outlets

24

UL Listed

Yes

Voltage

100-240V

Width (In.)

2.05

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631725

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4778

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Brochures

SmartZone G5 Brochure - PUCB13--SA-ENG

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Installation Documents

G5 PDU Installation Guide

US English

Related Products