P24D40M

Vertical Intelligent Power Distribution Unit

SmartZoneā„¢ G5 Intelligent PDU - Monitored Input, Vertical, 16 Amp 230 Volt, Intelligent Rack PDU has (20)C13, (4)C19, a 3M (10') Power Cord with a IEC 60309 2P+E 6h 16A plug and measures 1489.9894 H x 51.9938 W x 53.0098 D mm, CE Approved. Color: Black

Specifications

Amps

16

CE Compliant

Yes

Cable Length

3

Color

Black

Current Rating (Amps)

16

Depth (In.)

2.08

Depth (mm)

53

Height (In.)

58.66

Height (mm)

1489.9

Input Power Range (kW)

3.6

Input Voltage

230

Monitoring

Monitored Input

Mount Orientation

Vertical

No. of Rack Spaces

0U MID

Note

CE Approved

Output Voltage

230

Plug Type

IEC 60309 2P+E 6h 16A

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(20)C13, (4)C19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

49

Tool-Less Button Spacing (mm)

1244.6

Total Number of Outlets

24

UL Listed

No

Voltage

230

Width (In.)

2.04

Width (mm)

51.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631782

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4778

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products