P24E01M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Switched (MS Series) Rack PDU, 32 A Single Phase, 100-240V, (20) C13 and (4) C19) receptacles, IEC 60309 2P+E 6h 32A plug and measures 68.898"L x 2.047"W x 2.1"D (1750.1mm x 50.8mm x 53.3mm). Color: Black

Specifications

Amps

32

Application

Manages and distributes power to multiple rack or cabinet

CE Compliant

Yes

Cable Length

3

Color

Black

Cord Length (m)

3.0

Current Rating (Amps)

32A

Depth (In.)

2.10

Depth (mm)

53.3

Height (In.)

68.898

Height (mm)

1750.1

Input Power Range (kW)

7.21

Input Voltage

100-240V Single Phase

Keywords

iPDU

Length (In.)

68.90

Length (mm)

1750.1

Monitoring

Monitored Switched

Mount Orientation

Vertical

No. of Rack Spaces

0U FULL

Note

CE Approved

Number of Receptacles

24

Output Voltage

100-240V

Phase

1

Plug Type

IEC 60309 2P+E 6h 32A

Rack PDU Type

Monitored Switched

Receptacle Type

(20)C13, (4)C19

Remote Outlet Switching

Yes

Sub Brand

SmartZone™ G5

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

24

UL Listed

No

Voltage

100-240V

Width (In.)

2.05

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631768

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SmartZone™ G5 Monitored Switched iPDU

US English

Selection Guides

Smartzone G5 International Pocket Guide - PUCB14--SA-UKE

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Installation Documents

G5 PDU Installation Guide

US English

Related Products