P34D41M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Input (MI Series) Rack PDU, 32 A Single Phase, 230V, (28) C13 and (6) C19) receptacles, IEC 60309 2P+E 6h 32A plug and measures 68.898"L x 2.047"W x 2.1"D (1750.1mm x 50.8mm x 53.3mm). Color: Black

Specifications

Amperage (A)

32

Input Voltage (V)

230

Output Voltage (V)

230

Plug Type

IEC 60309

Receptacle Type

IEC C13, IEC C19

Overall Width (In.)

2.05

Overall Width (mm)

50.8

Overall Depth (In.)

2.1

Overall Depth (mm)

53.3

Overall Height (In.)

68.9

Overall Height (mm)

1750.1

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Number of Outlets

34

Standards Met

CE Approved

CE Compliant

Yes

Cord Length (ft.)

10

Cord Length (m)

3

Number of Plugs

34

Phase

Single Phase

Protection Features

Single Pole

Rack PDU Type

Monitored Input

Remote Outlet Switching

No

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SmartZone™ G5

Packaging Details

UPC

61305631783

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

SmartZone G5 PDU User Guide

US English

Part Drawings

Intelligent Series PDU: P34D41M-XXYZ

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Catalogs

SmartZone™ G5 iPDU Pocket Guide (North America)

US English

Catalogs

SmartZone™ G5 iPDU Pocket Guide (International)

UK English

Selection Guides

Smartzone G5 International Pocket Guide - PUCB14--SA-UKE

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Installation Documents

G5 PDU Installation Guide

US English

Related Products