P36E33M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Intelligent PDU - Monitored Switched, MS, 30A 208V, Vertical Intelligent Power Distribution Unit has (30)C13, (6)C19, a 3M (10') Power Cord with a NEMA L6-30P plug and measures 68.9 H x 2 W x 2.1 D inches, UL Certified. Color: Black

Specifications

Amps

30

CE Compliant

No

Cable Length

3

Color

Black

Current Rating (Amps)

24

Depth (In.)

2.10

Depth (mm)

53.0

Height (In.)

68.90

Height (mm)

1750.0

Input Voltage

208V

Monitoring

Monitored Switched

Mount Orientation

Vertical

No. of Rack Spaces

0U FULL

Note

UL Certified

Output Voltage

208V

Plug Type

NEMA L6-30P

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(30)C13, (6)C19

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.20

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

36

UL Listed

Yes

Voltage

208V

Width (In.)

2.00

Width (mm)

51.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631743

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

SmartZone™ G5 Intelligent PDUs - PUCB10—SA

US English

Catalog Cut Sheets

SmartZone™ G5 Intelligent PDUs - PUCB13—SA

US English

Specification Sheets

SmartZone™ G5 Intelligent Power Distribution Units (iPDUs) - D-PUSP28W

US English

Related Products