P38D25M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Input (MI Series) Rack PDU, 30 A Single Phase, 208V, (32) C13 and (6) C19) receptacles, NEMA L6-30P plug and measures 68.898"L x 2.047"W x 2.1"D (1750.1mm x 50.8mm x 53.3mm). Color: Black

Specifications

Amperage (A)

30

Plug Type

NEMA L6-30P

Receptacle Type

(32)C13, (6)C19

Overall Width (In.)

2.05

Overall Width (mm)

50.8

Overall Depth (In.)

2.1

Overall Depth (mm)

53.3

Overall Height (In.)

68.9

Overall Height (mm)

1750.1

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Number of Outlets

38

Standards Met

UL Certified

CE Compliant

No

Cord Length (m)

3

Maximum Input Voltage (V)

240

Minimum Input Voltage (V)

200

Phase

1

Rack PDU Type

Monitored Input

Remote Outlet Switching

No

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SmartZone™ G5

Packaging Details

UPC

61305631729

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

G5 PDU Installation Guide

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Part Drawings

Intelligent Series PDU: P38D25M-XXYZ

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Related Products