P44F11M

Vertical Intelligent Power Distribution Unit

SmartZoneā„¢ G5 Intelligent PDU - Monitored Outlet, Vertical - Wide, 32 Amp 230 Volt, Intelligent Rack PDU has (38)C13, (6)C19, a 3M (10') Power Cord with a IEC 60309 2P+E 6h 32A plug and measures 1750.0092 H x 84.9884 W x 53.0098 D mm, CE Approved. Color: Black

Specifications

Amps

32

CE Compliant

Yes

Cable Length

3

Color

Black

Current Rating (Amps)

32

Depth (In.)

2.08

Depth (mm)

53

Height (In.)

68.89

Height (mm)

1750

Input Power Range (kW)

7.21

Input Voltage

230

Monitoring

Monitored Outlet

Mount Orientation

Vertical - Wide

No. of Rack Spaces

0U FULL - wide

Note

CE Approved

Output Voltage

230

Plug Type

IEC 60309 2P+E 6h 32A

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(38)C13, (6)C19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

44

UL Listed

No

Voltage

230

Width (In.)

3.34

Width (mm)

84.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631757

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7026

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products