P48D44M

Vertical Intelligent Power Distribution Unit

SmartZoneā„¢ G5 Intelligent PDU - Monitored Input, Vertical - 2 Sided, 32 Amp 230 Volt, Intelligent Rack PDU has (36)C13, (12)C19, a 3M (10') Power Cord with a IEC 60309 3P+N+E 6h 32A plug and measures 1820.0116 H x 51.9938 W x 111.9886 D mm, CE Approved. Color: Black

Specifications

Amps

32

CE Compliant

Yes

Cable Length

3

Color

Black

Current Rating (Amps)

32

Depth (In.)

4.4

Depth (mm)

111.98

Height (In.)

71.65

Height (mm)

1820

Input Power Range (kW)

21.45

Input Voltage

230

Monitoring

Monitored Input

Mount Orientation

Vertical - 2 Sided

No. of Rack Spaces

0U FULL - 2 sided

Note

CE Approved

Output Voltage

230

Plug Type

IEC 60309 3P+N+E 6h 32A

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(36)C13, (12)C19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

48

UL Listed

No

Voltage

230

Width (In.)

2.04

Width (mm)

51.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631786

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4176

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products