P48E13M

Vertical - 2 sided Intelligent Power Distribution Unit

SmartZoneā„¢ G5 Intelligent PDU - Monitored Switched, MS, 60A 208V, Vertical - 2 sided Intelligent Power Distribution Unit has (36)C13, (12)C19, a 3M (10') Power Cord with a IEC 60309 3P+E 9h 60A plug and measures 71.7 H x 2 W x 4.4 D inches, UL Certified. Color: Black

Specifications

Amps

60

Brand Name

Panduit

CE Compliant

No

Cable Length

3

Catalog Item

Yes

Color

Black

Content Ready For Web

Yes

Current Rating (Amps)

48

Depth (In.)

4.40

Depth (mm)

111.9

Height (In.)

71.70

Height (mm)

1820.0

Input Voltage

208V

Keywords

G5 iPDU, Generation 5, Intelligent PDU, iPDU, power distribution unit, POU, Power Outlet Unit, Vertical, Horizontal, 0U, 1U, 2U, 3U, Power Strip, SmartZone, SmartZone G5 iPDU

Monitoring

Monitored Switched

Mount Orientation

Vertical - 2 sided

No. of Rack Spaces

0U FULL - 2 sided

Note

UL Certified

Output Voltage

208V

Plug Type

IEC 60309 3P+E 9h 60A

Product Group Assignment

PDUs

Product Type

Vertical - 2 sided Intelligent Power Distribution Unit

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(36)C13, (12)C19

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.20

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

48

UL Listed

Yes

UNSPSC

39121031

Voltage

208V

Width (In.)

2.00

Width (mm)

51.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631801

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4176

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products