Q1T1B3H0A24AFA0

Intelligent Rack PDUs

SmartZone™ NetWork-Enabled vVertical Rack PDU, 16 A Three Phase, 230V, 18 IEC C-13 and 6 IEC C-19 locking receptacles, IEC 60309-6H 2P+E plug

Specifications

CE Compliant

Yes

UL Listed

No

Rack PDU Type

Monitored Per Outlet Rack PDU

Monitoring

Monitored Per Outlet

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

16A

Input Voltage

230V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Splashproof

Output Voltage

230V

Receptacle Type

18 IEC C-13 Locking/6 IEC C-19 Locking

Total Number of Outlets

24

Depth (In.)

3.54

Depth (mm)

90

Height (In.)

70

Height (mm)

1778

Width (In.)

2.5

Width (mm)

63.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

Application

Safely and efficiently manages and distributes power to multiple rack or cabinet devices via a single power connector.

Color

Black

Input Power Range (kW)

1.0-5.0kW

Length (In.)

118.11

Length (mm)

3000

Part Features

Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental monitoring, Integrated locking receptacle and Customizable configurations

Standards

EC C-13, IEC C-19, IEC 60309-6H

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300781

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SmartZone™ Network-Enabled MPO Series Rack PDU: 12V092CE_DC

US English

Specification Sheets

SmartZone™ Network-Enabled MPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring): PVSP111--WW-ENG

US English

Related Products