QD0D2B2BN0861

Vertical Power Outlet Unit

Vertical power strip 32 A, 230V, 24 IEC C-13 and 6 IEC C-19 receptacles, with three RJ12 remote environmental ports, two 16 A single pole magnetic breaker on-off switch with integral switch guard and, 3m power cord with IEC 60309 – 2P+E 32A pin in sleeve connector. Complies with IEC 60950-1, EN 55022, EN 55024 and CE Marked. Dimensions: 33"H x 2.0"W x 2.0"D (1683mm x 51mm x 58mm)

Specifications

CE Compliant

Yes

UL Listed

No

Rack PDU Type

Monitored Rack PDU

Monitoring

Aggregate Power Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

32A

Input Voltage

230V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Splashproof

Output Voltage

230V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

8

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

33.00

Height (mm)

838.2

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

31.5

Tool-Less Button Spacing (mm)

800.1

No. of Rack Spaces

0

Surge Suppression

No

Length (In.)

118.11

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362452

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0994

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

QD0D2B2BN0861: 09V098HU-03A

US English

Related Products