obsolete

QQ1D2B2BM08W1

Vertical Power Outlet Unit

Vertical power strip 32 A, 230V, 4 IEC C-13 and 4 IEC C-19 receptacles, RJ-45 Ethernet port with red LED current monitor, two 16 A single pole magnetic breaker on-off switch with integral switch guard with a IEC 60309 - 2 pole + E, pin in sleeve connector. Complies with IEC 60950-1, EN 55022, EN 55024 and CE Marked.Dimensions: 38.5"H x 2.0"W x 2.0"D (978mm x 51mm x 51mm)

Specifications

CE Compliant

Yes

UL Listed

No

Rack PDU Type

Current Monitored Per Outlet Rack PDU

Monitoring

Monitored Per Outlet - Amps

Remote Outlet Switching

Yes

Mount Orientation

Vertical

Current Rating (Amps)

32A

Input Voltage

230V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Splashproof

Output Voltage

230V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

8

kW

7.3

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

38.50

Height (mm)

977.9

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

36.75

Tool-Less Button Spacing (mm)

933.5

No. of Rack Spaces

0

Surge Suppression

No

Application

Can either be utilized standalone for smaller installations or seamlessly feed information directly into the Physical Infrastructure Manager™ (PIM™) Software Platform for larger data centers.

CE Marking

Yes

Color

Black

Length (In.)

118.11

Length (mm)

3000

Part Features

Remote access to power consumption data, Integrates with Panduit® PIM™ Software, Alarm messaging capability and Integrated power monitoring and management

Standards

IEC 60950-1, EN 55022, EN 55024 and CE Marked

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333335

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.2396

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products