QS1B2T6BN2491

Vertical Power Outlet Unit

Vertical switched power strip, 50 A, 208V, WYE, 18 IEC C-13 and 6 IEC C-19 locking receptacles, red LED current monitor, RJ-45 Ethernet port with two RJ12 remote environmental ports, three 20 A double pole magnetic breaker on-off switch with integral switch guard, and 10' power cord with California Style 50 Amp twist lock plug. UL and c-UL Listed. Dimensions: 66.0"H x 4.0"W x 3.4"D (1683mm x 102mm x 87mm)

Specifications

UL Listed

Yes

Rack PDU Type

Monitored and Switched Rack PDU

Monitoring

Aggregate Power Monitoring

Remote Outlet Switching

Yes

Mount Orientation

Vertical

Current Rating (Amps)

50A

Input Voltage

208V - Three Phase Delta

Plug Type

CS-8365C

Output Voltage

208V

Receptacle Type

IEC C-13 Locking and IEC C-19 Locking

Total Number of Outlets

24

Depth (In.)

3.44

Depth (mm)

87.4

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

4.00

Width (mm)

101.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Color

Black

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364613

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9585

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products