QZ1B1L4CN48M1

Vertical Power Outlet Unit

Vertical power strip 30 A, 208V, 48 IEC C-13 receptacles, RJ-45 Ethernet port, four 20 A double pole magnetic breaker / on-off switch with integral switch guard, two red LED current monitors, and dual 10' power cord with NEMA L6-30P twist lock plugs. UL and c-UL Listed. Dimensions: 66.3"H x 3.5"W x 2.0"D (1683mm x 89mm x 51mm)

Specifications

CE Compliant

No

UL Listed

Yes

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Single Phase

Plug Type

(2) NEMA L6-30P

Output Voltage

208V

Receptacle Type

IEC C-13

Total Number of Outlets

48

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

3.50

Width (mm)

88.9

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Length (In.)

118.11

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357349

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9792

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

PViQ Networked POU User Manual - MN023

US English

Related Products